SY3000/5000/7000 Series 5 Port Solenoid Valve Plug-in Connector Connecting Base: Plug-in Mixed Mounting Type Manifold EX120 Type 12
Option configuration
Reset
Details
Series
-- Please select --
5(SY3000/5000 Mix)
7(SY5000/7000 Mix)
1
Mixed Mounting Type
-- Please select --
M(Mixed Mounting Type)
2
Type
-- Please select --
12(Top Ported)
3
Connector Type
-- Please select --
S3(Serial Transmission EX120)
4
SI Unit Specification
-- Please select --
0(Without SI Unit)
Q(DeviceNet(+COM NPN))
R1(OMRON CompoBus/S(Positive Common NPN),16 Outputs)
R2(OMRON CompoBus/S(Positive Common NPN),8 Outputs)
V(CC-Link (Positive Common NPN))
ZB(CompoNet (Positive Common NPN))
ZBN(CompoNet (Negative Common PNP))
5
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
6
P,E Port Entry
-- Please select --
B(Both Sides)
D(D Side)
U(U Side)
7
SUP/EXH Block Assembly
-- Please select --
-(Internal Pilot Specifications)
R(External Pilot)
S(Internal Pilot,Built-in Silencer)
8
P, E Port Size(One-touch Fittings)
-- Please select --
-(SY5000:Φ10;SY7000:Φ12)
N(SY5000:Φ3/8";SY7000:Φ1/2")
9
Mounting
-- Please select --
-(Direct Mounting)
D(DIN Rail Mounting (With DIN Rail))
D0(DIN Rail Mounting (Without DIN Rail))
D10(For 10 Stations)
D11(For 11 Stations)
D12(For 12 Stations)
D13(For 13 Stations)
D14(For 14 Stations)
D15(For 15 Stations)
D16(For 16 Stations)
D3(For 3 Stations)
D4(For 4 Stations)
D5(For 5 Stations)
D6(For 6 Stations)
D7(For 7 Stations)
D8(For 8 Stations)
D9(For 9 Stations)
10
-- UnSelected
-- Selected
-- Selection invalid