SY3000·5000-X990 Series 5-Port Solenoid Valve Plug-in Type Modular Connection Type Top Ported EX600
Option configuration
Reset
Details
Series
-- Please select --
3(SY3000)
5(SY5000)
1
Porting Specifications
-- Please select --
12(Top Ported)
2
Kit Type
-- Please select --
S6(EX600)
3
SI Unit Specification
-- Please select --
0(Without SI Unit)
D(EtherCAT)
EA(EtherNet/IP)
F(PROFINET)
FA(PROFINET(IO-Link Unit))
N(PROFIBUS DP)
Q(DeviceNet)
V(CC-Link)
WE(EtherNet/IP Compatible Wireless Base)
WF(PROFINET Compatible Wireless Base)
WS(Wireless Remote)
ZE(EtherNet/IP(1 Port))
4
SI Unit Output Polarity, End Plate Type
-- Please select --
-(Without SI Unit)
2(SI Unit Positive Common,M12 Power Supply Connector B-coded)
3(SI Unit Positive Common,7/8 Inch Power Supply Connector)
4(SI Unit Negative Common,M12 Power Supply Connector B-coded)
5(SI Unit Negative Common,7/8 Inch Power Supply Connector)
6(SI Unit Positive Common,M12 Power Supply Connector A-coded IN/OUT Pin Arrangement 1)
7(SI Unit Negative Common,M12 Power Supply Connector A-coded IN/OUT Pin Arrangement 1)
8(SI Unit Positive Common,M12 Power Supply Connector A-coded IN/OUT Pin Arrangement 2)
9(SI Unit Negative Common,M12 Power Supply Connector A-coded IN/OUT Pin Arrangement 2)
5
I/O Unit Stations
-- Please select --
-(None)
1(1 Station)
2(2 Stations)
3(3 Stations)
4(4 Stations)
5(5 Stations)
6(6 Stations)
7(7 Stations)
8(8 Stations)
9(9 Stations)
6
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
7
P, E Port Entry, SUP/EXH Block Assembly
-- Please select --
B(P, E Port Entry Both Sides Internal Pilot)
C(P, E Port Entry U Side Internal Pilot, Built-in Silencer)
D(P, E Port Entry D Side Internal Pilot)
E(P, E Port Entry D Side Internal Pilot, Built-in Silencer)
F(P, E Port Entry Both Sides Internal Pilot, Built-in Silencer)
G(P, E Port Entry U Side External Pilot)
H(P, E Port Entry D Side External Pilot)
J(P, E Port Entry Both Sides External Pilot)
U(P, E Port Entry U Side Internal Pilot)
8
A/B Port Size
-- Please select --
-(SY3000: Φ8;SY5000: Φ10)
N(SY3000: Φ5/16";SY5000: Φ3/8")
9
Specifications
-- Please select --
X990(P-port Modular Connection Type)
10
-- UnSelected
-- Selected
-- Selection invalid