SY3000·5000·7000 Series Plug-in Connector Connecting Base D-sub Connector Flat Ribbon Cable PC Wiring Type12
Option configuration
Reset
Details
Series
-- Please select --
3(SY3000)
5(SY5000)
7(SY7000)
1
Connector Type
-- Please select --
F(D-sub Connector 25 Pins)
FW(D-sub Connector IP67 25 Pins)
G(PC wiring (20 pins) With Power Supply Terminal)
J(PC Wiring Cable 20 Pins)
P(Flat Ribbon Cable 26 Pins)
PG(Flat Ribbon Cable 20 Pins)
PH(Flat Ribbon Cable 10 Pins)
2
Connector Entry Direction
-- Please select --
1(Upward)
2(Lateral)
3
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
21(21 Stations)
22(22 Stations)
23(23 Stations)
24(24 Stations)
4
P, E Port Outlets
-- Please select --
B(Both Sides)
D(D Side)
U(U Side)
5
SUP/EXH Block Assembly Specifications
-- Please select --
-(Standard/Internal Pilot Specification)
R(External Pilot)
S(Internal Pilot,Built-in Silencer)
6
P, E Port Size(One-touch Fittings)
-- Please select --
-(SY3000:Φ8;SY5000:Φ10;SY7000:Φ12)
N(SY3000:Φ5/16";SY5000:Φ3/8";SY7000:Φ1/2")
7
Mounting
-- Please select --
-(Direct Mounting)
D(DIN Rail Mounting (With DIN rail))
D0(DIN Rail Mounting (Without DIN rail))
D10(10 stations)
D11(11 Stations)
D12(12 Stations)
D13(13 Stations)
D14(14 Stations)
D15(15 Stations)
D16(16 Stations)
D17(17 Stations)
D18(18 Stations)
D19(19 Stations)
D20(20 Stations)
D21(21 Stations)
D22(22 Stations)
D23(23 Stations)
D24(24 Stations)
D3(3 stations)
D4(4 stations)
D5(5 stations)
D6(6 stations)
D7(7 stations)
D8(8 stations)
D9(9 stations)
8
-- UnSelected
-- Selected
-- Selection invalid