SY3000/5000/7000 Series 5 Port Solenoid Valve Plug-in Connector Connecting Base Terminal Block Box (Spring Type) Type 10/11
Option configuration
Reset
Details
Series
-- Please select --
3(SY3000)
5(SY5000)
7(SY7000)
1
Type
-- Please select --
10(Side Ported)
11(Bottom Ported)
2
Kit Type
-- Please select --
TC(Spring Type Terminal Block Box)
3
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
21(21 Stations)
22(22 Stations)
23(23 Stations)
24(24 Stations)
4
P,E Port Entry
-- Please select --
B(Both Sides)
D(D Side)
U(U Side)
5
SUP/EXH Block Assembly
-- Please select --
-(Internal Pilot)
R(External Oilot)
S(Internal Pilot,Built-in Silencer)
6
A,B Port Size
-- Please select --
B10(Elbow,Downward,Metric:Φ10 One-touch Fitting)
B12(Elbow,Downward,Metric:Φ12 One-touch Fitting)
B4(Elbow,Downward,Metric:Φ4 One-touch Fitting)
B6(Elbow,Downward,Metric:Φ6 One-touch Fitting)
B8(Elbow,Downward,Metric:Φ8 One-touch Fitting)
BN11(Elbow,Downward,Inch:Φ3/8" One-touch Fittings)
BN3(Elbow,Downward,Inch:Φ5/32" One-touch Fittings)
BN7(Elbow,Downward,Inch:Φ1/4" One-touch Fittings)
BN9(Elbow,Downward,Inch:Φ5/16" One-touch Fittings)
C10(Straight,Metric:Φ10 One-touch Fitting)
C12(Straight,Metric:Φ12 One-touch Fitting)
C2(Straight,Metric:Φ2 One-touch Fitting)
C3(Straight,Metric:Φ3.2 One-touch Fitting)
C4(Straight,Metric:Φ4 One-touch Fitting)
C6(Straight,Metric:Φ6 One-touch Fitting)
C8(Straight,Metric:Φ8 One-touch Fitting)
CM(Straight Port,Mixed Sizes)
L10(Elbow,Upward,Metric:Φ10 One-touch Fitting)
L12(Elbow,Upward,Metric:Φ12 One-touch Fitting)
L4(Elbow,Upward,Metric:Φ4 One-touch Fitting)
L6(Elbow,Upward,Metric:Φ6 One-touch Fitting)
L8(Elbow,Upward,Metric:Φ8 One-touch Fitting)
LM(Elbow Port, Mixed Sizes(Including Upward And Downward Piping))
LN11(Elbow,Upward,Inch:Φ3/8" One-touch Fittings)
LN3(Elbow,Upward,Inch:Φ5/32" One-touch Fittings)
LN7(Elbow,Upward,Inch:Φ1/4" One-touch Fittings)
LN9(Elbow,Upward,Inch:Φ5/16" One-touch Fittings)
N1(Straight,Inch:Φ1/8" One-touch Fittings)
N11(Straight,Inch:Φ3/8" One-touch Fittings)
N3(Straight,Inch:Φ5/32" One-touch Fittings)
N7(Straight,Inch:Φ1/4" One-touch Fittings)
N9(Straight,Inch:Φ5/16" One-touch Fittings)
7
Mounting And Option
-- Please select --
-(Direct Mounting,Without Name Plate,Without Station Number)
A(DIN Rail Mounting,With Name Plate,With Station Number)
AA(Direct Mounting,With Name Plate,With Station Number)
B(DIN Rail Mounting,With Name Plate,Without Station Number)
BA(Direct Mounting,With Name Plate,Without Station Number)
D(DIN Rail Mounting,Without Name Plate,Without Station Number)
8
DIN Rail Option
-- Please select --
-(With DIN Bracket,DIN Rail With Standard Length)
0(With DIN Bracket,Without DIN Rail)
3(With DIN Bracket,DIN Rail For 3 Stations)
4(With DIN Bracket,DIN Rail For 4 Stations)
5(With DIN Bracket,DIN Rail For 5 Stations)
6(With DIN Bracket,DIN Rail For 6 Stations)
7(With DIN Bracket,DIN Rail For 7 Stations)
8(With DIN Bracket,DIN Rail For 8 Stations)
9(With DIN Bracket,DIN Rail For 9 Stations)
10(With DIN Bracket,DIN Rail For 10 Stations)
11(With DIN Bracket,DIN Rail For 11 Stations)
12(With DIN Bracket,DIN Rail For 12 Stations)
13(With DIN Bracket,DIN Rail For 13 Stations)
14(With DIN Bracket,DIN Rail For 14 Stations)
15(With DIN Bracket,DIN Rail For 15 Stations)
16(With DIN Bracket,DIN Rail For 16 Stations)
17(With DIN Bracket,DIN Rail For 17 Stations)
18(With DIN Bracket,DIN Rail For 18 Stations)
19(With DIN Bracket,DIN Rail For 19 Stations)
20(With DIN Bracket,DIN Rail For 20 Stations)
21(With DIN Bracket,DIN Rail For 21 Stations)
22(With DIN Bracket,DIN Rail For 22 Stations)
23(With DIN Bracket,DIN Rail For 23 Stations)
24(With DIN Bracket,DIN Rail For 24 Stations)
9
-- UnSelected
-- Selected
-- Selection invalid