SY3000·5000·7000 Series Plug-in Connector Connecting Base EX245 Type 10/11
Option configuration
Reset
Details
Series
-- Please select --
3(SY3000)
5(SY5000)
7(SY7000)
1
Type
-- Please select --
10(Side Ported)
11(Bottom Ported)
2
SI Unit Specification
-- Please select --
0(Without SI Unit)
AAN(Protocol:PROFINET;Communication Connector:Push/Pull(SCRJ) 2 pcs.;Communication Connector Specifications:Push/Pull(24 V) 2 pcs.)
ABN(Protocol:PROFINET;Communication Connector:Push/Pull(RJ45) 2 pcs.;Communication Connector Specifications:Push/Pull(24 V) 2 pcs.)
ACN(Protocol:PROFINET;Communication Connector:M12 2 pcs.;Communication Connector Specifications:7/8 Inch 2 pcs.)
3
With Or Without I/O Modules
-- Please select --
-(Without I/O Module)
Y(With I/O Module)
4
Number Of I/O Modules
-- Please select --
-(Without I/O Module (Without SI Unit))
1(1 Station)
2(2 Stations)
3(3 Stations)
4(4 Stations)
5(5 Stations)
6(6 Stations)
7(7 Stations)
8(8 Stations)
5
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
21(21 Stations)
22(22 Stations)
23(23 Stations)
24(24 Stations)
6
P,E Port Entry
-- Please select --
B(Both Sides(2 To 24 Stations))
D(D Side(2 To 10 Stations))
U(U Side(2 To 10 Stations))
7
SUP/EXH Block Assembly
-- Please select --
-(Internal Pilot)
R(External Pilot)
S(Internal Pilot,Built-in Silencer)
8
A,B Port Size
-- Please select --
C10(Straight Φ10 One-touch Fitting)
C12(Straight Φ12 One-touch Fitting)
L10(Elbow Upward Φ10 One-touch Fitting)
L12(Elbow Upward Φ12 One-touch Fitting)
B10(Elbow Downward Φ10 One-touch Fitting)
B12(Elbow Downward Φ12 One-touch Fitting)
N11(Straight Φ3/8" One-touch Fitting)
LN11(Elbow Upward Φ3/8" One-touch Fitting)
BN11(Elbow Downward Φ3/8" One-touch Fitting)
BN3(Elbow Downward Φ5/32" One-touch Fitting)
BN7(Elbow Downward Φ1/4" One-touch Fitting)
BN9(Elbow Downward Φ5/16" One-touch Fitting)
B4(Elbow Downward Φ4 One-touch Fitting)
B6(Elbow Downward Φ6 One-touch Fitting)
B8(Elbow Downward Φ8 One-touch Fitting)
C2(Straight Φ2 One-touch Fitting)
C3(Straight Φ3.2 One-touch Fitting)
C4(Straight Φ4 One-touch Fitting)
C6(Straight Φ6 One-touch Fitting)
C8(Straight Φ8 One-touch Fitting)
CM(Straight Port, Mixed Sizes)
LN3(Elbow Upward Φ5/32" One-touch Fitting)
LN7(Elbow Upward Φ1/4" One-touch Fitting)
LN9(Elbow Upward Φ5/16" One-touch Fitting)
N1(Straight Φ1/8" One-touch Fitting)
L4(Elbow Upward Φ4 One-touch Fitting)
L6(Elbow Upward Φ6 One-touch Fitting)
L8(Elbow Upward Φ8 One-touch Fitting)
LM(Elbow Port, Mixed Sizes(Including Upward and Downward Piping))
N3(Straight Φ5/32" One-touch Fitting)
N7(Straight Φ1/4" One-touch Fitting)
N9(Straight Φ5/16" One-touch Fitting)
9
-- UnSelected
-- Selected
-- Selection invalid