SY3000·5000·7000 Series 5 Port Solenoid Plug-in Connector Connecting Base EX180 Type 10/11 Manifold
Option configuration
Reset
Details
Series
-- Please select --
3(SY3000)
5(SY5000)
7(SY7000)
1
Type
-- Please select --
10(Side Ported)
11(Bottom Ported)
2
SI Unit
-- Please select --
0(Without SI Unit)
Q(DeviceNet TM)
V(CC-Link)
3
SI Unit Output Polarity, Number Of Outputs
-- Please select --
-(Without SI Unit)
2(Positive Common (NPN), 32 Outputs)
3(Positive Common (NPN), 16 Outputs)
4(Negative Common (PNP), 32 Outputs)
5(Negative Common (PNP), 16 Outputs)
4
Communication Connector
-- Please select --
-(T-branch Type)
A(Straight Type)
5
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
21(21 Stations)
22(22 Stations)
23(23 Stations)
24(24 Stations)
6
P, E Port Entry, SUP/EXH Block Assembly
-- Please select --
B(P, E Port Entry Both Sides (2 To 24 Stations) Internal Pilot)
C(P, E Port Entry U Side (2 To 10 Stations) Internal Pilot, Built-in Silencer)
D(P, E Port Entry D Side (2 To 10 Stations) Internal Pilot)
E(P, E Port Entry D Side (2 To 10 Stations) Internal Pilot, Built-in Silencer)
F(P, E Port Entry Both Sides (2 To 24 Stations) Internal Pilot, Built-in Silencer)
G(P, E Port Entry U Side (2 To 10 Stations) External Pilot)
H(P, E Port Entry D Side (2 To 10 Stations) External Pilot)
J(P, E Port Entry Both Sides (2 To 24 Stations) External Pilot)
U(P, E Port Entry U Side (2 To 10 Stations) Internal Pilot)
7
A/B Port Size
-- Please select --
C2(Straight Φ2 One-touch Fitting)
C3(Straight Φ3.2 One-touch Fitting)
C4(Straight Φ4 One-touch Fitting)
C6(Straight Φ6 One-touch Fitting)
C8(Straight Φ8 One-touch Fitting)
C10(Straight Φ10 One-touch Fitting)
C12(Straight Φ12 One-touch Fitting)
CM(Straight Port, Mixed Sizes)
L4(Elbow Upward Φ4 One-touch Fitting)
L6(Elbow Upward Φ6 One-touch Fitting)
L8(Elbow Upward Φ8 One-touch Fitting)
L10(Elbow Upward Φ10 One-touch Fitting)
L12(Elbow Upward Φ12 One-touch Fitting)
B4(Elbow Downward Φ4 One-touch Fitting)
B6(Elbow Downward Φ6 One-touch Fitting)
B8(Elbow Downward Φ8 One-touch Fitting)
B10(Elbow Downward Φ10 One-touch Fitting)
B12(Elbow Downward Φ12 One-touch Fitting)
LM(Elbow Port, Mixed Sizes(Including Upward and Downward Piping))
N1(Straight Φ1/8" One-touch Fitting)
N3(Straight Φ5/32" One-touch Fitting)
N7(Straight Φ1/4" One-touch Fitting)
N9(Straight Φ5/16" One-touch Fitting)
N11(Straight Φ3/8" One-touch Fitting)
LN3(Elbow Upward Φ5/32" One-touch Fitting)
LN7(Elbow Upward Φ1/4" One-touch Fitting)
LN9(Elbow Upward Φ5/16" One-touch Fitting)
LN11(Elbow Upward Φ3/8" One-touch Fitting)
BN3(Elbow Downward Φ5/32" One-touch Fitting)
BN7(Elbow Downward Φ1/4" One-touch Fitting)
BN9(Elbow Downward Φ5/16" One-touch Fitting)
BN11(Elbow Downward Φ3/8" One-touch Fitting)
8
Mounting And Option
-- Please select --
-(Direct Mounting Without Name Plate And Station Number)
AA(Direct Mounting With Name Plate And Station Number)
BA(Direct Mounting With Name Plate, Without Station Number)
D(DIN Rail Mounting Without Name Plate And Station Number Standard Length)
D0(DIN Rail Mounting Without Name Plate And Station Number With Bracket (Without DIN Rail))
D3(3 Stations Without Name Plate And Station Number)
D4(4 Stations Without Name Plate And Station Number)
D5(5 Stations Without Name Plate And Station Number)
D6(6 Stations Without Name Plate And Station Number)
D7(7 Stations Without Name Plate And Station Number)
D8(8 Stations Without Name Plate And Station Number)
D9(9 Stations Without Name Plate And Station Number)
D10(10 Stations Without Name Plate And Station Number)
D11(11 Stations Without Name Plate And Station Number)
D12(12 Stations Without Name Plate And Station Number)
D13(13 Stations Without Name Plate And Station Number)
D14(14 Stations Without Name Plate And Station Number)
D15(15 Stations Without Name Plate And Station Number)
D16(16 Stations Without Name Plate And Station Number)
D17(17 Stations Without Name Plate And Station Number)
D18(18 Stations Without Name Plate And Station Number)
D19(19 Stations Without Name Plate And Station Number)
D20(20 Stations Without Name Plate And Station Number)
D21(21 Stations Without Name Plate And Station Number)
D22(22 Stations Without Name Plate And Station Number)
D23(23 Stations Without Name Plate And Station Number)
D24(24 Stations Without Name Plate And Station Number)
A(DIN Rail Mounting, With Name Plate, With Station Number, Standard Length)
A0(DIN Rail Mounting, With Name Plate, With Station Number, With Bracket (Without DIN Rail))
A3(3 Stations With Name Plate, With Station Number)
A4(4 Stations With Name Plate, With Station Number)
A5(5 Stations With Name Plate, With Station Number)
A6(6 Stations With Name Plate, With Station Number)
A7(7 Stations With Name Plate, With Station Number)
A8(8 Stations With Name Plate, With Station Number)
A9(9 Stations With Name Plate, With Station Number)
A10(10 Stations With Name Plate, With Station Number)
A11(11 Stations With Name Plate, With Station Number)
A12(12 Stations With Name Plate, With Station Number)
A13(13 Stations With Name Plate, With Station Number)
A14(14 Stations With Name Plate, With Station Number)
A15(15 Stations With Name Plate, With Station Number)
A16(16 Stations With Name Plate, With Station Number)
A17(17 Stations With Name Plate, With Station Number)
A18(18 Stations With Name Plate, With Station Number)
A19(19 Stations With Name Plate, With Station Number)
A20(20 Stations With Name Plate, With Station Number)
A21(21 Stations With Name Plate, With Station Number)
A22(22 Stations With Name Plate, With Station Number)
A23(23 Stations With Name Plate, With Station Number)
A24(24 Stations With Name Plate, With Station Number)
B(DIN Rail Mounting, With Name Plate, Without Station Number, Direct Mounting)
B0(DIN Rail Mounting, With Name Plate, Without Station Number, With Bracket (Without DIN Rail))
B3(3 Stations With Name Plate, Without Station Number)
B4(4 Stations With Name Plate, Without Station Number)
B5(5 Stations With Name Plate, Without Station Number)
B6(6 Stations With Name Plate, Without Station Number)
B7(7 Stations With Name Plate, Without Station Number)
B8(8 Stations With Name Plate, Without Station Number)
B9(9 Stations With Name Plate, Without Station Number)
B10(10 Stations With Name Plate, Without Station Number)
B11(11 Stations With Name Plate, Without Station Number)
B12(12 Stations With Name Plate, Without Station Number)
B13(13 Stations With Name Plate, Without Station Number)
B14(14 Stations With Name Plate, Without Station Number)
B15(15 Stations With Name Plate, Without Station Number)
B16(16 Stations With Name Plate, Without Station Number)
B17(17 Stations With Name Plate, Without Station Number)
B18(18 Stations With Name Plate, Without Station Number)
B19(19 Stations With Name Plate, Without Station Number)
B20(20 Stations With Name Plate, Without Station Number)
B21(21 Stations With Name Plate, Without Station Number)
B22(22 Stations With Name Plate, Without Station Number)
B23(23 Stations With Name Plate, Without Station Number)
B24(24 Stations With Name Plate, Without Station Number)
9
-- UnSelected
-- Selected
-- Selection invalid