SS5Y-10S6_11S6.jpg
SY3000·5000·7000 Series 5 Port Solenoid Plug-in Connector Connecting Base EX600 Type 10/11 Manifold
Option configuration
Series
1
Type
2
SI Unit
3
SI Unit Output Polarity, End Plate Type
4
I/O Unit Stations
5
Valve Stations
6
P, E Port Entry, SUP/EXH Block Assembly
7
A/B Port Size
8
Mounting And Option
9
-- UnSelected -- Selected -- Selection invalid