SY3000·5000·7000 Series Series Plug-in Connector Connecting Base Lead Wire Type 10L/11L
Option configuration
Reset
Details
Series
-- Please select --
3(SY3000)
5(SY5000)
7(SY7000)
1
Type
-- Please select --
10(Side Ported)
11(Bottom Ported)
2
Number Of Cores(Lead Wire)
-- Please select --
L1(34 Cores)
L2(17 Cores)
L3(9 Cores)
3
Lead Wire Length
-- Please select --
1(0.6 m)
2(1.5 m)
3(3 m)
4
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
21(21 Stations)
22(22 Stations)
23(23 Stations)
24(24 Stations)
5
P, E Port Outlets
-- Please select --
B(Both Sides)
D(D Side)
U(U Side)
6
SUP/EXH Block Assembly Specifications
-- Please select --
-(Standard/Internal Pilot Specification)
R(External Pilot)
S(Internal Pilot,Built-in Silencer)
7
A/B Port Size
-- Please select --
B10(Downward One-touch Fitting For Φ10)
B12(Downward One-touch Fitting For Φ12)
B4(Downward One-touch Fitting For Φ4)
B6(Downward One-touch Fitting For Φ6)
B8(Downward One-touch Fitting For Φ8)
BN11(Downward One-touch Fitting For Φ3/8")
BN3(Downward One-touch Fitting For Φ5/32″)
BN7(Downward One-touch Fitting For Φ1/4″)
BN9(Downward One-touch Fitting For Φ5/16″)
C10(One-touch Fitting For Φ10)
C12(One-touch Fitting For Φ12)
C2(One-touch Fitting For Φ2)
C3(One-touch Fitting For Φ3.2)
C4(One-touch Fitting For Φ4)
C6(One-touch Fitting For Φ6)
C8(One-touch Fitting For Φ8)
CM(Straight Port, Mixed Sizes)
L10(Upward One-touch Fitting For Φ10)
L12(Upward One-touch Fitting For Φ12)
L4(Upward One-touch Fitting For Φ4)
L6(Upward One-touch Fitting For Φ6)
L8(Upward One-touch Fitting For Φ8)
LM(Elbow Port, Mixed Sizes(Including Upward and Downward Piping))
LN11(Upward One-touch Fitting For Φ3/8")
LN3(Upward One-touch Fitting For Φ5/32″)
LN7(Upward One-touch Fitting For Φ1/4″)
LN9(Upward One-touch Fitting For Φ5/16″)
N1(One-touch Fitting For Φ1/8″)
N11(Φ3/8" One-touch Fitting)
N3(One-touch Fitting For Φ5/32″)
N7(One-touch Fitting For Φ1/4″)
N9(One-touch Fitting For Φ5/16″)
8
Mounting And Option
-- Please select --
-(Direct Mounting Option:None)
A(DIN Rail Mounting,With Name Plate,With Station Number,Direct Mounting)
A0(DIN Rail Mounting, With Name plate (With station number), With bracket (without DIN rail))
A10(10 stations Without Name Plate (With Station Number))
A11(11 stations Without Name Plate (With Station Number))
A12(12 stations Without Name Plate (With Station Number))
A13(13 stations Without Name Plate (With Station Number))
A14(14 stations Without Name Plate (With Station Number))
A15(15 stations Without Name Plate (With Station Number))
A16(16 stations Without Name Plate (With Station Number))
A17(17 stations Without Name Plate (With Station Number))
A18(18 stations Without Name Plate (With Station Number))
A19(19 stations Without Name Plate (With Station Number))
A20(20 stations Without Name Plate (With Station Number))
A21(21 stations Without Name Plate (With Station Number))
A22(22 stations Without Name Plate (With Station Number))
A23(23 stations Without Name Plate (With Station Number))
A24(24 stations Without Name Plate (With Station Number))
A3(3 stations Without Name Plate (With Station Number))
A4(4 stations Without Name Plate (With Station Number))
A5(5 stations Without Name Plate (With Station Number))
A6(6 stations Without Name Plate (With Station Number))
A7(7 stations Without Name Plate (With Station Number))
A8(8 stations Without Name Plate (With Station Number))
A9(9 stations Without Name Plate (With Station Number))
AA(Name plate (With Station Number))
B(DIN Rail Mounting,With Name Plate,Without Station Number,Direct Mounting)
B0(DIN Rail Mounting, With Name plate (Without station number), With bracket (without DIN rail))
B10(10 stations Without Name Plate (Without station number))
B11(11 stations Without Name Plate (Without station number))
B12(12 stations Without Name Plate (Without station number))
B13(13 stations Without Name Plate (Without station number))
B14(14 stations Without Name Plate (Without station number))
B15(15 stations Without Name Plate (Without station number))
B16(16 stations Without Name Plate (Without station number))
B17(17 stations Without Name Plate (Without station number))
B18(18 stations Without Name Plate (Without station number))
B19(19 stations Without Name Plate (Without station number))
B20(20 stations Without Name Plate (Without station number))
B21(21 stations Without Name Plate (Without station number))
B22(22 stations Without Name Plate (Without station number))
B23(23 stations Without Name Plate (Without station number))
B24(24 stations Without Name Plate (Without station number))
B3(3 stations Without Name Plate (Without station number))
B4(4 stations Without Name Plate (Without station number))
B5(5 stations Without Name Plate (Without station number))
B6(6 stations Without Name Plate (Without station number))
B7(7 stations Without Name Plate (Without station number))
B8(8 stations Without Name Plate (Without station number))
B9(9 stations Without Name Plate (Without station number))
BA(Name Plate (Without Station Number))
D(DIN Rail Mounting,Without Name Plate,Without Station Number,Direct Mounting)
D0(DIN Rail Mounting, Without Name Plate, With bracket (without DIN rail))
D10(10 stations Without Name Plate)
D11(11 stations Without Name Plate)
D12(12 stations Without Name Plate)
D13(13 stations Without Name Plate)
D14(14 stations Without Name Plate)
D15(15 stations Without Name Plate)
D16(16 stations Without Name Plate)
D17(17 stations Without Name Plate)
D18(18 stations Without Name Plate)
D19(19 stations Without Name Plate)
D20(20 stations Without Name Plate)
D21(21 stations Without Name Plate)
D22(22 stations Without Name Plate)
D23(23 stations Without Name Plate)
D24(24 stations Without Name Plate)
D3(3 stations Without Name Plate)
D4(4 stations Without Name Plate)
D5(5 stations Without Name Plate)
D6(6 stations Without Name Plate)
D7(7 stations Without Name Plate)
D8(8 stations Without Name Plate)
D9(9 stations Without Name Plate)
9
-- UnSelected
-- Selected
-- Selection invalid