SY3000·5000-X990 Series 5-Port Solenoid Valve Plug-in Type Modular Connection Type Side Ported EX260
Option configuration
Reset
Details
Series
-- Please select --
3(SY3000)
5(SY5000)
1
Porting Specifications
-- Please select --
10(Side Ported)
2
Kit Type
-- Please select --
S(EX260)
3
SI Unit Specification
-- Please select --
0(Without SI Unit)
DA(Protocol:EtherCAT;Number Of Outputs:32;Communication Connector:M12)
DB(Protocol:EtherCAT;Number Of Outputs:16;Communication Connector:M12)
EA(Protocol:EtherNet/IP;Number Of Outputs:32;Communication Connector:M12)
EB(Protocol:EtherNet/IP;Number Of Outputs:16;Communication Connector:M12)
FA(Protocol:PROFINET;Number Of Outputs:32;Communication Connector:M12)
FB(Protocol:PROFINET;Number Of Outputs:16;Communication Connector:M12)
GA(Protocol:Ethernet POWERLINK;Number Of Outputs:32;Communication Connector:M12)
GB(Protocol:Ethernet POWERLINK;Number Of Outputs:16;Communication Connector:M12)
KA(Protocol:IO-Link;Number Of Outputs:32;Communication Connector:M12)
NA(Protocol:PROFIBUS DP;Number Of Outputs:32;Communication Connector:M12)
NB(Protocol:PROFIBUS DP;Number Of Outputs:16;Communication Connector:M12)
NC(Protocol:PROFIBUS DP;Number Of Outputs:32;Communication Connector:D-Sub)
ND(Protocol:PROFIBUS DP;Number Of Outputs:16;Communication Connector:D-Sub)
QA(Protocol:DeviceNet;Number Of Outputs:32;Communication Connector:M12)
QB(Protocol:DeviceNet;Number Of Outputs:16;Communication Connector:M12)
VA(Protocol:CC-Link;Number Of Outputs:32;Communication Connector:M12)
VB(Protocol:CC-Link;Number Of Outputs:16;Communication Connector:M12)
4
SI Unit Output Polarity
-- Please select --
-(Positive Common)
N(Negative Common)
5
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
6
P, E Port Outlets
-- Please select --
B(Both Sides)
D(D Side)
U(U Side)
7
SUP/EXH Block Assembly
-- Please select --
-(Internal Pilot)
R(External Pilot)
S(Internal Pilot,Built-in Silencer)
8
A/B Port Size
-- Please select --
C2(One-touch Fitting For Φ2)
C3(One-touch Fitting For Φ3.2)
C4(One-touch Fitting For Φ4)
C6(One-touch Fitting For Φ6)
C8(One-touch Fitting For Φ8)
CM(Straight Port, Mixed Sizes)
N1(One-touch Fitting For Φ1/8″)
N3(One-touch Fitting For Φ5/32″)
N7(One-touch Fitting For Φ1/4″)
N9(One-touch Fitting For Φ5/16″)
9
Specifications
-- Please select --
X990(P-port Modular Connection Type)
10
-- UnSelected
-- Selected
-- Selection invalid