SY3000·5000-X990 Series 5-Port Solenoid Valve Plug-in Type Modular Connection Type Side Ported EX250
Option configuration
Reset
Details
Series
-- Please select --
3(SY3000)
5(SY5000)
1
Porting Specifications
-- Please select --
10(Side Ported)
2
Kit Type
-- Please select --
S(EX250)
3
SI Unit Specification
-- Please select --
0(Without SI Unit)
N(PROFIBUS DP(Negative Common))
Q(DeviceNet(Negative Common))
TA(AS-Interface,(Negative Common)(8in/8out, 31Slave Modes, 2Isolated Common Type))
TB(AS-Interface,(Negative Common)(4in/4out, 31Slave Modes, 2Isolated Common Type))
TC(AS-Interface,(Negative Common)(8in/8out, 31Slave Modes, 1Common Type))
TD(AS-Interface,(Negative Common)(4in/4out, 31Slave Modes, 1Common Type))
Y(CANopen(Negative Common))
ZE(EtherNet/IP(Negative Common))
4
Input Block Stations
-- Please select --
-(None)
1(1 Station)
2(2 Stations)
3(3 Stations)
4(4 Stations)
5(5 Stations)
6(6 Stations)
7(7 Stations)
8(8 Stations)
5
Input Block Type
-- Please select --
-(None)
A(PNP Sensor Input M12,2 Inputs)
B(PNP Sensor Input M12,4 Inputs)
C(PNP Sensor Input M8,4 Inputs)
D(NPN Sensor Input M12,2 Inputs)
E(NPN Sensor Input M12,4 Inputs)
F(NPN Sensor Input M8,4 Inputs)
6
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
7
P, E Port Entry, SUP/EXH Block Assembly
-- Please select --
B(P, E Port Entry Both Sides Internal Pilot)
C(P, E Port Entry U Side Internal Pilot, Built-in Silencer)
D(P, E Port Entry D Side Internal Pilot)
E(P, E Port Entry D Side Internal Pilot, Built-in Silencer)
F(P, E Port Entry Both Sides Internal Pilot, Built-in Silencer)
G(P, E Port Entry U Side External Pilot)
H(P, E Port Entry D Side External Pilot)
J(P, E Port Entry Both Sides External Pilot)
U(P, E Port Entry U Side Internal Pilot)
8
A/B Port Size
-- Please select --
C2(One-touch Fitting For Φ2)
C3(One-touch Fitting For Φ3.2)
C4(One-touch Fitting For Φ4)
C6(One-touch Fitting For Φ6)
C8(One-touch Fitting For Φ8)
CM(Straight Port, Mixed Sizes)
N1(One-touch Fitting For Φ1/8″)
N3(One-touch Fitting For Φ5/32″)
N7(One-touch Fitting For Φ1/4″)
N9(One-touch Fitting For Φ5/16″)
9
Specifications
-- Please select --
X990(P-port Modular Connection Type)
10
-- UnSelected
-- Selected
-- Selection invalid