SY3000·5000-X990 Series 5-Port Solenoid Valve Plug-in Type Modular Connection Type Side Ported EX120
Option configuration
Reset
Details
Series
-- Please select --
3(SY3000)
5(SY5000)
1
Porting Specifications
-- Please select --
10(Side Ported)
2
Kit Type
-- Please select --
S3(EX120)
3
SI Unit Specification
-- Please select --
0(Without SI Unit)
Q(DeviceNet(Positive Common))
R1(OMRON CompoBus/S (Positive Common),16 Output Points)
R2(OMRON CompoBus/S (Positive Common),8 Output Points)
V(CC-Link(Positive Common))
ZB(CompoNet(Positive Common))
ZBN(CompoNet(Negative Common))
4
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
5
P, E Port Outlets
-- Please select --
B(Both Sides)
D(D Side)
U(U Side)
6
SUP/EXH Block Assembly
-- Please select --
-(Internal Pilot)
R(External Pilot)
S(Internal Pilot,Built-in Silencer)
7
A/B Port Size
-- Please select --
C2(One-touch Fitting For Φ2)
C3(One-touch Fitting For Φ3.2)
C4(One-touch Fitting For Φ4)
C6(One-touch Fitting For Φ6)
C8(One-touch Fitting For Φ8)
CM(Straight Port, Mixed Sizes)
N1(One-touch Fitting For Φ1/8″)
N3(One-touch Fitting For Φ5/32″)
N7(One-touch Fitting For Φ1/4″)
N9(One-touch Fitting For Φ5/16″)
8
Specifications
-- Please select --
X990(P-port Modular Connection Type)
9
-- UnSelected
-- Selected
-- Selection invalid