SV Series EX500 (Gateway Decentralized System (64 Points)) Serial Transmission Systemm Manifold Tie-rod Base
Option configuration
Reset
Details
Series
-- Please select --
1(SV1000)
2(SV2000)
3(SV3000)
4(SV4000)
1
SI Unit
-- Please select --
0(Without SI Unit)
A2W(16 Outputs,Positive Common,2 to 8 Stations(16 Stations))
2
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
3
P, E Port Outlets
-- Please select --
B(Both Sides)
D(D Side)
U(U Side)
4
SUP/EXH Block Assembly Specifications
-- Please select --
-(Internal Pilot)
R(External Pilot)
RS(External Pilot,Built-in Silencer)
S(Internal Pilot,Built-in Silencer)
5
A/B Port Size
-- Please select --
02(A,B Port:Rc1/4;P,E Port:Rc3/8(SV4000))
02F(A,B Port:G1/4;P,E Port:G3/8(SV4000))
02N(A,B Port:NPT1/4;P,E Port:NPT3/8(SV4000))
02T(A,B Port:NPTF1/4;P,E Port:NPTF3/8(SV4000))
03(A,B Port:Rc3/8;P,E Port:Rc3/8(SV4000))
03F(A,B Port:G3/8;P,E Port:G3/8(SV4000))
03N(A,B Port:NPT3/8;P,E Port:NPT3/8(SV4000))
03T(A,B Port:NPTF3/8;P,E Port:NPTF3/8(SV4000))
C10(A,B Port:One-touch Fitting For Φ10;P,E Port:One-touch Fitting For Φ12(SV3000,SV4000))
C12(A,B Port:One-touch Fitting For Φ12;P,E Port:One-touch Fitting For Φ12(SV4000))
C3(A,B Port:One-touch Fitting For Φ3.2;P,E Port:One-touch Fitting For Φ8(SV1000))
C4(A,B Port:One-touch Fitting For Φ4;P,E Port:One-touch Fitting For Φ8(SV1000),One-touch Fitting For Φ10(SV2000))
C6(A,B Port:One-touch Fitting For Φ6;P,E Port:One-touch Fitting For Φ8(SV1000),One-touch Fitting For Φ10(SV2000),One-touch Fitting For Φ12(SV3000))
C8(A,B Port:One-touch Fitting For Φ8;P,E Port:One-touch Fitting For Φ10(SV2000),One-touch Fitting For Φ12(SV3000,SV4000))
M(A,B Port Mixed)
N1(A,B Port:One-touch Fitting For Φ1/8″;P,E Port:One-touch Fitting For Φ5/16″(SV1000))
N11(A,B Port:One-touch Fitting For Φ3/8″;P,E Port:One-touch Fitting For Φ3/8″(SV3000,SV4000))
N3(A,B Port:One-touch Fitting For Φ5/32″;P,E Port:One-touch Fitting For Φ5/16″(SV1000),One-touch Fitting For Φ3/8″(SV2000))
N7(A,B Port:One-touch Fitting For Φ1/4″;P,E Port:One-touch Fitting For Φ5/16″(SV1000),One-touch Fitting For Φ3/8″(SV2000,SV3000))
N9(A,B Port:One-touch Fitting For Φ5/16″;P,E Port:One-touch Fitting For Φ3/8″(SV2000,SV3000,SV4000))
6
Mounting
-- Please select --
-(Direct Mounting)
D(DIN Rail Mounting (With DIN rail))
D0(DIN Rail Mounting (Without DIN rail))
D10(10 stations)
D11(11 Stations)
D12(12 Stations)
D13(13 Stations)
D14(14 Stations)
D15(15 Stations)
D16(16 Stations)
D3(3 stations)
D4(4 stations)
D5(5 stations)
D6(6 stations)
D7(7 stations)
D8(8 stations)
D9(9 stations)
7
-- UnSelected
-- Selected
-- Selection invalid