SS5Q23-SB.jpg
SQ2000 Series 5 Port Solenoid Valve EX510 Gateway-Type Serial Transmission System Plug-In Unit Manifold
Option configuration
SI Unit Output Polarity
1
No. Of Stations
2
DIN Rail Mounting
3
Option:Back Pressure Check Valve
4
Option:Special Wiring Specifications
5
Option:External Pilot Specifications
6
Option:Built-In Silencer
7
1(P),3(R)Port Size
8
CE-compliant
9
-- UnSelected -- Selected -- Selection invalid