SJ4000 Series Plug-in Connector Type EX180 Integrated-type(For Output) Serial Transmission System 60S□ Type
Option configuration
Reset
Details
Series
-- Please select --
4(SJ4000)
1
Mixed Mounting Type
-- Please select --
-(Standard)
M(Mixed Mounting)
2
Component Module
-- Please select --
0(Without SI Unit)
Q2(DeviceNet Compliant(32 Points))
Q3(DeviceNet Compliant(16 Points))
V2(CC-Link Compliant(32 Points))
3
Communication Connector Spec.
-- Please select --
-(T-branch Type)
A(Straight Type)
4
SI Unit COM Spec.
-- Please select --
-(Positive Common Or Without SI Unit)
N(Negative Common)
5
Unit Mounting Position
-- Please select --
D(D Side)
6
Stations
-- Please select --
01(1 Station)
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
21(21 Stations)
22(22 Stations)
23(23 Stations)
24(24 Stations)
25(25 Stations)
26(26 Stations)
27(27 Stations)
28(28 Stations)
29(29 Stations)
30(30 Stations)
31(31 Stations)
32(32 Stations)
7
SUP/EXH Block Mounting Position
-- Please select --
B(Both Sides (2 To 32 Stations))
D(D Side (2 To 10 Stations))
M(Special Specifications)
U(U Side (2 To 10 Stations))
8
Pilot Specifications
-- Please select --
-(Internal Pilot)
R(External Pilot)
S(Internal Pilot,Built-in Silencer)
9
DIN Rail Length Specified
-- Please select --
-(Standard Length)
2(For 2 Stations)
3(For 3 Stations)
4(For 4 Stations)
5(For 5 Stations)
6(For 6 Stations)
7(For 7 Stations)
8(For 8 Stations)
9(For 9 Stations)
10(For 10 Stations)
11(For 11 Stations)
12(For 12 Stations)
13(For 13 Stations)
14(For 14 Stations)
15(For 15 Stations)
16(For 16 Stations)
17(For 17 Stations)
18(For 18 Stations)
19(For 19 Stations)
20(For 20 Stations)
21(21 Stations)
22(22 Stations)
23(23 Stations)
24(24 Stations)
25(For 25 Stations)
26(For 26 Stations)
27(For 27 Stations)
28(For 28 Stations)
29(For 29 Stations)
30(For 30 Stations)
31(For 31 Stations)
32(For 32 Stations)
10
-- UnSelected
-- Selected
-- Selection invalid