SJ4000 Series 4 Port Solenoid Valve Plug-in Connector Type Manifold D-sub Connector/Flat Ribbon Cable
Option configuration
Reset
Details
Series
-- Please select --
4(SJ4000)
1
Mixed Mounting Type
-- Please select --
-(Standard(Dedicated For The SJ4000))
M(Mixed Mounting)
2
Connector Type
-- Please select --
F(D-sub Connector(25 Pins))
P(Flat Ribbon Cable(26 Pins))
PG(Flat Ribbon Cable(20 Pins))
PH(Flat Ribbon Cable(10 Pins))
3
Connector Mounting Position
-- Please select --
D(D Side)
4
Connector Entry Direction
-- Please select --
1(Upward)
2(Lateral)
5
Valve Stations
-- Please select --
01(1 Station)
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
21(21 Stations)
22(22 Stations)
23(23 Stations)
24(24 Stations)
6
SUP/EXH Block Mounting Position
-- Please select --
B(Both Sides)
D(D Side)
M(Special Specifications)
U(U Side)
7
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
S(Internal Pilot,Built-in Silencer)
8
DIN Rail Length Specified
-- Please select --
-(Standard Length)
2(2 Stations)
3(3 stations)
4(4 stations)
5(5 stations)
6(6 stations)
7(7 stations)
8(8 stations)
9(9 stations)
10(10 stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
21(21 Stations)
22(22 Stations)
23(23 Stations)
24(24 Stations)
9
-- UnSelected
-- Selected
-- Selection invalid