SJ1000/2000/3000 Series Plug-in Connector Type EX510 Gateway-type Serial Transmission System 60S6B Type
Option configuration
Reset
Details
Manifold Series
-- Please select --
1(SJ1000)
2(SJ2000)
3(SJ3000(SJ2000/3000 Mixed))
1
Mixed Mounting Type
-- Please select --
-(Standard)
M(Mixed Mounting)
2
SI Unit COM Spec.
-- Please select --
-(Positive Common)
N(Negative Common)
3
Unit Mounting Position
-- Please select --
D(D Side)
4
Valve Stations
-- Please select --
01(1 Station)
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
5
SUP/EXH Block Mounting Position
-- Please select --
B(Both Side(1 to 20 Stations))
D(D Side(1 to 10 Stations))
M(Special Specifications)
U(U Side(1 to 10 Stations))
6
Pilot Spec.
-- Please select --
-(Internal Pilot)
R(External Pilot)
RS(External Pilot/Built-in Silencer)
S(Internal Pilot/Built-in Silencer)
7
SUP/EXH Block Fitting Spec.
-- Please select --
-(Straight Fitting:With External Pilot Spec.X,PE Port)
B(Elbow Fitting(Downward):With External Pilot Spec.X,PE Port)
L(Elbow Fitting(Upward):With External Pilot Spec.X,PE Port)
8
DIN Rail Length Specified
-- Please select --
-(Standard Length)
2(For 2 Stations)
3(For 3 Stations)
4(For 4 Stations)
5(For 5 Stations)
6(For 6 Stations)
7(For 7 Stations)
8(For 8 Stations)
9(For 9 Stations)
10(For 10 Stations)
11(For 11 Stations)
12(For 12 Stations)
13(For 13 Stations)
14(For 14 Stations)
15(For 15 Stations)
16(For 16 Stations)
9
-- UnSelected
-- Selected
-- Selection invalid