SJ2000/3000 Series Non plug-in Individual Wiring Manifold
Option configuration
Reset
Details
Series
-- Please select --
2(SJ2000)
3(SJ3000(SJ2000/3000 Mixed))
1
Mixed Mounting Type
-- Please select --
-(Standard)
M(Mixed Mounting)
2
Valve Stations
-- Please select --
01(1 Station)
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
3
SUP/EXH Block Mounting Position
-- Please select --
B(Both Side(1 to 16 Stations))
D(D Side(1 to 10 Stations))
M(Special Specifications)
U(U Side(1 to 10 Stations))
4
Pilot Spec.
-- Please select --
-(Internal Pilot)
R(External Pilot)
RS(External Pilot/Built-in Silencer)
S(Internal Pilot/Built-in Silencer)
5
SUP/EXH Block Fitting Spec.
-- Please select --
-(Straight Fitting:With External Pilot Spec.X,PE Port)
B(Elbow Fitting(Downward):With External Pilot Spec.X,PE Port)
L(Elbow Fitting(Upward):With External Pilot Spec.X,PE Port)
6
DIN Rail Length Specified
-- Please select --
-(Standard Length)
2(For 2 Stations)
3(For 3 Stations)
4(For 4 Stations)
5(For 5 Stations)
6(For 6 Stations)
7(For 7 Stations)
8(For 8 Stations)
9(For 9 Stations)
10(For 10 Stations)
11(For 11 Stations)
12(For 12 Stations)
13(For 13 Stations)
14(For 14 Stations)
15(For 15 Stations)
16(For 16 Stations)
17(For 17 Stations)
18(For 18 Stations)
19(For 19 Stations)
20(For 20 Stations)
7
-- UnSelected
-- Selected
-- Selection invalid