SYJ500 Series 3Port Solenoid Valve Rubber Seal Manifold For Lnternal Pilot Type 41
Option configuration
Reset
Details
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
1
A Port Size
-- Please select --
01(1/8)
C4(Φ4 One-touch Fitting)
C6(Φ6 One-touch Fitting)
M5(M5X0.8)
N3(Φ5/32" One-touch Fitting)
N7(Φ1/4" One-touch Fitting)
2
P,R Port Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
3
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
4
-- UnSelected
-- Selected
-- Selection invalid