SY100 Series 3 Port Solenoid Valv/Direct Operated Type Rubber Seal Common SUP/Common EXH Type S41
Option configuration
Reset
Details
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
1
A Port Size
-- Please select --
M3(M5X0.5 )
M5(M5X0.8)
2
CE/UKCA-compliant
-- Please select --
-(-)
Q(CE/UKCA-compliant)
3
-- UnSelected
-- Selected
-- Selection invalid