SJ3A6 Series Plug-in Connector Type Vacuum Release Valve With Restrictor EX510 Gateway-type Serial Transmission System Manifold
Option configuration
Reset
Details
Series
-- Please select --
3(SJ3000)
1
Type
-- Please select --
V(Vacuum Release Valve With Restrictor Type)
2
SI Unit COM Spec.
-- Please select --
-(Positive Common)
N(Negative Common)
3
Unit Mounting Position
-- Please select --
D(D Side)
4
Valve Stations
-- Please select --
01(1 Station)
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
5
SUP/EXH Block Mounting Position
-- Please select --
B(Both Side)
D(D Side)
M(Special Specifications)
U(U Side)
6
SUP/EXH Block Fitting Spec.
-- Please select --
-(Straight Fitting)
B(Elbow Fitting(Downward))
L(Elbow Fitting(Upward))
7
DIN Rail Length Specified
-- Please select --
-(Standard Length)
2(For 2 Stations)
3(For 3 Stations)
4(For 4 Stations)
5(For 5 Stations)
6(For 6 Stations)
7(For 7 Stations)
8(For 8 Stations)
8
-- UnSelected
-- Selected
-- Selection invalid