SJ3A6 Series Non plug-in Individual Wiring Vacuum Release Valve With Restrictor Manifold
Option configuration
Reset
Details
Vacuum Release Valve With Restrictor Type
-- Please select --
V(Vacuum Release Valve With Restrictor Type)
1
Stations
-- Please select --
01(1 Station)
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
2
SUP/EXH Block Mounting Position
-- Please select --
B(Both Side:1 to 20 Stations)
D(D Side:1 to 10 Stations)
M(Special Specifications)
U(U Side:1 to 10 Stations)
3
SUP/EXH Block Fitting Spec.
-- Please select --
-(Straight Fitting)
B(Elbow Fittings (Downward))
L(Elbow Fittings (Upward))
4
DIN Rail Length Specified
-- Please select --
-(Standard Length)
2(For 2 Stations)
3(For 3 Stations)
4(For 4 Stations)
5(For 5 Stations)
6(For 6 Stations)
7(For 7 Stations)
8(For 8 Stations)
9(For 9 Stations)
10(For 10 Stations)
11(For 11 Stations)
12(For 12 Stations)
13(For 13 Stations)
14(For 14 Stations)
15(For 15 Stations)
16(For 16 Stations)
17(For 17 Stations)
18(For 18 Stations)
19(For 19 Stations)
20(For 20 Stations)
5
-- UnSelected
-- Selected
-- Selection invalid