SJ3A6 Series Plug-in Connector Type Vacuum Release Valve Manifold With Restrictor
Option configuration
Reset
Details
Vacuum Release Valve With Restrictor Type
-- Please select --
V(Vacuum Release Valve With Restrictor Type)
1
Connector Type
-- Please select --
FD(D-sub Connector Parallel Wiring)
GD(Flat Ribbon Cable(PC Wiring, With Power Supply Terminal) Parallel Wiring)
JD(Flat Ribbon Cable(PC Wiring, Without Power Supply Terminal) Parallel Wiring)
PD(Flat Ribbon Cable 26 Pins Parallel Wiring)
PGD(Flat Ribbon Cable 20 Pins Parallel Wiring)
PHD(Flat Ribbon Cable 10 Pins Parallel Wiring)
2
Connector Entry Direction
-- Please select --
-(Without Connector)
1(Upward)
2(Lateral)
3
Stations
-- Please select --
01(1 Station)
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
4
SUP/EXH Block Mounting Position
-- Please select --
B(Both Side:1 to 16 Stations)
D(D Side:1 to 10 Stations)
M(Special Specifications)
U(U Side:1 to 10 Stations)
5
SUP/EXH Block Fitting Spec.
-- Please select --
-(Straight Fitting)
B(Elbow Fitting(Downward))
L(Elbow Fitting(Upward))
6
DIN Rail Length Specified
-- Please select --
-(Standard Length)
2(For 2 Stations)
3(For 3 Stations)
4(For 4 Stations)
5(For 5 Stations)
6(For 6 Stations)
7(For 7 Stations)
8(For 8 Stations)
9(For 9 Stations)
10(For 10 Stations)
11(For 11 Stations)
12(For 12 Stations)
7
-- UnSelected
-- Selected
-- Selection invalid