S0700 Series 5 Port Solenoid Valve Plug Lead Type Base Mounted Manifold Bar Base Serial Transmission:S Kit
Option configuration
Reset
Details
SI Unit Output Polarity
-- Please select --
-(Positive Common)
N(Negative Common)
1
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
2
Cylinder Port Size
-- Please select --
C2(Port Size:With Φ2 One-touch Fitting,Metric)
C3(Port Size:With Φ3.2 One-touch Fitting,Metric)
C4(Port Size:With Φ4 One-touch Fitting,Metric)
CM(Port Size:Mixed Sizes And With Port Plug,Metric)
M5(Port Size:M5 Thread,Metric)
N1(Port Size:With Φ1/8" One-touch Fitting,Inch)
N3(Port Size:With Φ5/32" One-touch Fitting,Inch)
NM(Port Size:Mixed Sizes And With Port Plug,Inch)
3
P,R Port Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
4
Option
-- Please select --
-(None)
R(External Pilot)
K(Special Wiring Specifications(Except Double Wiring))
KR(Special Wiring Specifications(Except Double Wiring)+External Pilot)
5
-- UnSelected
-- Selected
-- Selection invalid