S0700 Series 5 Port Solenoid Valve Plug Lead Type Base Mounted Manifold Bar Base Individual Wiring:C Kit
Option configuration
Reset
Details
Piping Type
-- Please select --
5(Base Mounted)
1
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
2
Cylinder Port Size
-- Please select --
C2(Port Size:With Φ2 One-touch Fitting,Metric;Manifold Pitch:8.5)
C3(Port Size:With Φ3.2 One-touch Fitting,Metric;Manifold Pitch:8.5)
C4(Port Size:With Φ4 One-touch Fitting,Metric;Manifold Pitch:8.5)
CM(Port Size:Mixed Sizes And With Port Plug,Metric;Manifold Pitch:8.5)
M3(Port Size:M3 Thread,Metric;Manifold Pitch:7.5)
M5(Port Size:M5 Thread,Metric;Manifold Pitch:8.5)
N1(Port Size:With Φ1/8" One-touch Fitting,Inch;Manifold Pitch:8.5)
N3(Port Size:With Φ5/32" One-touch Fitting,Inch;Manifold Pitch:8.5)
NM(Port Size:Mixed Sizes And With Port Plug,Inch;Manifold Pitch:8.5)
V2(Port Size:Φ2 Barb Fitting,Metric;Manifold Pitch:7.5)
V3(Port Size:Φ3.2 Barb Fitting,Metric;Manifold Pitch:7.5)
V4(Port Size:Φ4 Barb Fitting,Metric;Manifold Pitch:7.5)
VM(Port Size:Mixed Sizes And With Port Plug,Metric;Manifold Pitch:7.5)
3
P,R Port Thread Type
-- Please select --
-(Rc,M5)
T(NPTF)
F(G)
N(NPT)
4
Connector Individual Wiring
-- Please select --
C(Connector Individual Wiring)
5
Option
-- Please select --
-(None)
R(External Pilot)
6
Made To Order
-- Please select --
-(Standard)
X64(White Vaseline)
7
-- UnSelected
-- Selected
-- Selection invalid