S0700 Series Manifold Slim Compact Plug-in Manifold Bar Base S Kit (Serial Transmission) EX510 Gateway-type Serial Transmission System
Option configuration
Reset
Details
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
1
Cylinder Port Size
-- Please select --
C2(Port Size:With Φ2 One-touch Fitting;Metric)
C3(Port Size:With Φ3.2 One-touch Fitting;Metric)
C4(Port Size:With Φ4 One-touch Fitting;Metric)
N1(Port Size:With Φ1/8" One-touch Fitting;Inch)
N3(Port Size:With Φ5/32" One-touch Fitting;Inch)
2
P,R Port Size
-- Please select --
C6(Port Size:With Φ6 One-touch Fitting;Metric)
C8(Port Size:With Φ8 One-touch Fitting;Metric)
N7(Port Size:With Φ1/4" One-touch Fitting;Inch)
N9(Port Size:With Φ5/16" One-touch Fitting;Inch)
3
Kit Type
-- Please select --
SB(S Kit EX510 Serial Wiring)
4
SI Unit Output Polarity
-- Please select --
-(Positive Common)
N(Negative Common)
5
Option
-- Please select --
-(None)
R(External Pilot)
RS(External Pilot;Built-in Silencer)
S(Built-in Silencer)
K(Special Wiring Specifications(Except Double Wiring))
KR(Special Wiring Specifications(Except Double Wiring);External Pilot)
KRS(Special Wiring Specifications(Except Double Wiring);External Pilot;Built-in Silencer)
KS(Special Wiring Specifications(Except Double Wiring);Built-in Silencer)
6
-- UnSelected
-- Selected
-- Selection invalid