S0700 Series Slim Compact Plug-in Manifold Bar Base P Kit (Flat Ribbon Cable) Manifold
Option configuration
Reset
Details
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
21(21 Stations)
22(22 Stations)
23(23 Stations)
24(24 Stations)
1
Cylinder Port Size
-- Please select --
C2(Port Size:With Φ2 One-touch Fitting;Metric)
C3(Port Size:With Φ3.2 One-touch Fitting;Metric)
C4(Port Size:With Φ4 One-touch Fitting;Metric)
N1(Port Size:With Φ1/8" One-touch Fitting;Inch)
N3(Port Size:With Φ5/32" One-touch Fitting;Inch)
2
P,R Port Size
-- Please select --
C6(Port Size:With Φ6 One-touch Fitting;Metric)
C8(Port Size:With Φ8 One-touch Fitting;Metric)
N7(Port Size:With Φ1/4" One-touch Fitting;Inch)
N9(Port Size:With Φ5/16" One-touch Fitting;Inch)
3
Kit Type/Cable Length
-- Please select --
PD0(Flat Ribbon Cable(26P),Without Cable;Standard Station:2 to 12 Stations;Max. Number Of Stations For Special Wiring Specifications:24 Stations;Max. Number Of Solenoids:24)
PD1(Flat Ribbon Cable(26P),With 1.5 m Cable;Standard Station:2 to 12 Stations;Max. Number Of Stations For Special Wiring Specifications:24 Stations;Max. Number Of Solenoids:24)
PD2(Flat Ribbon Cable(26P),With 3.0 m Cable;Standard Station:2 to 12 Stations;Max. Number Of Stations For Special Wiring Specifications:24 Stations;Max. Number Of Solenoids:24)
PD3(Flat Ribbon Cable(26P),With 5.0 m Cable;Standard Station:2 to 12 Stations;Max. Number Of Stations For Special Wiring Specifications:24 Stations;Max. Number Of Solenoids:24)
PDC(Flat Ribbon Cable(20P),Without Cable;Standard Station:2 to 9 Stations;Max. Number Of Stations For Special Wiring Specifications:18 Stations;Max. Number Of Solenoids:18)
4
DIN Rail
-- Please select --
-(None)
D(With DIN Rail(Rail Length:Standard))
D0(Without DIN Rail(With Bracket))
D03(3 Stations DIN Rail Length Specified)
D04(4 Stations DIN Rail Length Specified)
D05(5 Stations DIN Rail Length Specified)
D06(6 Stations DIN Rail Length Specified)
D07(7 Stations DIN Rail Length Specified)
D08(8 Stations DIN Rail Length Specified)
D09(9 Stations DIN Rail Length Specified)
D10(10 Stations DIN Rail Length Specified)
D11(11 Stations DIN Rail Length Specified)
D12(12 Stations DIN Rail Length Specified)
D13(13 Stations DIN Rail Length Specified)
D14(14 Stations DIN Rail Length Specified)
D15(15 Stations DIN Rail Length Specified)
D16(16 Stations DIN Rail Length Specified)
D17(17 Stations DIN Rail Length Specified)
D18(18 Stations DIN Rail Length Specified)
D19(19 Stations DIN Rail Length Specified)
D20(20 Stations DIN Rail Length Specified)
D21(21 Stations DIN Rail Length Specified)
D22(22 Stations DIN Rail Length Specified)
D23(23 Stations DIN Rail Length Specified)
D24(24 Stations DIN Rail Length Specified)
5
Special Wiring Specifications
-- Please select --
-(None)
K(Special Wiring Specifications(Except Double Wiring))
6
External Pilot
-- Please select --
-(None)
R(External Pilot)
7
Built-in Silencer
-- Please select --
-(None)
S(With Built-in Silencer)
8
-- UnSelected
-- Selected
-- Selection invalid