S0700 Series Manifold Slim Compact Plug-in Manifold Bar Base S Kit (Serial Transmission) EX180 (For Output) Serial Transmission System
Option configuration
Reset
Details
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
21(21 Stations)
22(22 Stations)
23(23 Stations)
24(24 Stations)
25(25 Stations)
26(26 Stations)
27(27 Stations)
28(28 Stations)
29(29 Stations)
30(30 Stations)
31(31 Stations)
32(32 Stations)
1
Cylinder Port Size
-- Please select --
C2(Port Size:With Φ2 One-touch Fitting;Metric)
C3(Port Size:With Φ3.2 One-touch Fitting;Metric)
C4(Port Size:With Φ4 One-touch Fitting;Metric)
N1(Port Size:With Φ1/8" One-touch Fitting;Inch)
N3(Port Size:With Φ5/32" One-touch Fitting;Inch)
2
P,R Port Size
-- Please select --
C6(Port Size:With Φ6 One-touch Fitting;Metric)
C8(Port Size:With Φ8 One-touch Fitting;Metric)
N7(Port Size:With Φ1/4" One-touch Fitting;Inch)
N9(Port Size:With Φ5/16" One-touch Fitting;Inch)
3
Kit Type
-- Please select --
SD0(Without SI Unit)
SDQ2(DeviceNet For 32 Points)
SDQ3(DeviceNet For 16 Points)
SDV2(CC-Link For 32 Points)
4
Communication Connector
-- Please select --
-(T-branch Type)
A(Straight Type)
5
SI Unit Output Polarity
-- Please select --
-(Positive Common)
N(Negative Common)
6
DIN Rail
-- Please select --
-(None)
D(With DIN Rail(Rail Length:Standard))
D0(Without DIN Rail(With Bracket))
D03(3 Stations DIN Rail Length Specified)
D04(4 Stations DIN Rail Length Specified)
D05(5 Stations DIN Rail Length Specified)
D06(6 Stations DIN Rail Length Specified)
D07(7 Stations DIN Rail Length Specified)
D08(8 Stations DIN Rail Length Specified)
D09(9 Stations DIN Rail Length Specified)
D10(10 Stations DIN Rail Length Specified)
D11(11 Stations DIN Rail Length Specified)
D12(12 Stations DIN Rail Length Specified)
D13(13 Stations DIN Rail Length Specified)
D14(14 Stations DIN Rail Length Specified)
D15(15 Stations DIN Rail Length Specified)
D16(16 Stations DIN Rail Length Specified)
D17(17 Stations DIN Rail Length Specified)
D18(18 Stations DIN Rail Length Specified)
D19(19 Stations DIN Rail Length Specified)
D20(20 Stations DIN Rail Length Specified)
D21(21 Stations DIN Rail Length Specified)
D22(22 Stations DIN Rail Length Specified)
D23(23 Stations DIN Rail Length Specified)
D24(24 Stations DIN Rail Length Specified)
D25(25 Stations DIN Rail Length Specified)
D26(26 Stations DIN Rail Length Specified)
D27(27 Stations DIN Rail Length Specified)
D28(28 Stations DIN Rail Length Specified)
D29(29 Stations DIN Rail Length Specified)
D30(30 Stations DIN Rail Length Specified)
D31(31 Stations DIN Rail Length Specified)
D32(32 Stations DIN Rail Length Specified)
7
Special Wiring Specifications
-- Please select --
-(None)
K(Special Wiring Specifications(Except Double Wiring))
8
External Pilot
-- Please select --
-(None)
R(External Pilot)
9
Built-in Silencer
-- Please select --
-(None)
S(With Built-in Silencer)
10
-- UnSelected
-- Selected
-- Selection invalid