S0700 Series 5 Port Solenoid Plug-in Type Stacking Base S Kit (Serial Transmission) EX260 (For Output) Serial Transmission System Manifold
Option configuration
Reset
Details
Stations
-- Please select --
01(1 Station)
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
21(21 Stations)
22(22 Stations)
23(23 Stations)
24(24 Stations)
1
Cylinder Port Size
-- Please select --
C2(Port Size:With Φ2 One-touch Fitting;Metric)
C3(Port Size:With Φ3.2 One-touch Fitting;Metric)
C4(Port Size:With Φ4 One-touch Fitting;Metric)
CM(Port Size:Mixed Sizes And With Port Plug;Metric)
N1(Port Size:With Φ1/8" One-touch Fitting;Inch)
N3(Port Size:With Φ5/32" One-touch Fitting;Inch)
NM(Port Size:Mixed Sizes And With Port Plug;Inch)
2
P,R Port Size
-- Please select --
C6(Port Size:With Φ6 One-touch Fitting;Metric)
C8(Port Size:With Φ8 One-touch Fitting;Metric)
N7(Port Size:With Φ1/4" One-touch Fitting;Inch)
N9(Port Size:With Φ5/16" One-touch Fitting;Inch)
3
Kit Type
-- Please select --
SD0(Without SI Unit)
SDA(Protocol:EtherCAT;Number Of Outputs:32;Communication Connector:M12)
SDB(Protocol:EtherCAT;Number Of Outputs:16;Communication Connector:M12)
SEA(Protocol:EtherNet/IP;Number Of Outputs:32;Communication Connector:M12)
SEB(Protocol:EtherNet/IP;Number Of Outputs:16;Communication Connector:M12)
SFA(Protocol:PROFINET;Number Of Outputs:32;Communication Connector:M12)
SFB(Protocol:PROFINET;Number Of Outputs:16;Communication Connector:M12)
SGA(Protocol:EtherNet POWERLINK;Number Of Outputs:32;)
SGB(Protocol:EtherNet POWERLINK;Number Of Outputs:16;)
SNA(Protocol:PROFIBUS DP;Number Of Outputs:32;Communication Connector:M12)
SNB(Protocol:PROFIBUS DP;Number Of Outputs:16;Communication Connector:M12)
SNC(Protocol:PROFIBUS DP;Number Of Outputs:32;Communication Connector:D-Sub)
SND(Protocol:PROFIBUS DP;Number Of Outputs:16;Communication Connector:D-Sub)
SQA(Protocol:DeviceNet;Number Of Outputs:32;Communication Connector:M12)
SQB(Protocol:DeviceNet;Number Of Outputs:16;Communication Connector:M12)
SVA(Protocol:CC-Link;Number Of Outputs:32;Communication Connector:M12)
SVB(Protocol:CC-Link;Number Of Outputs:16;Communication Connector:M12)
4
SI Unit Output Polarity
-- Please select --
-(Positive Common)
N(Negative Common)
5
Back Pressure Check Valve
-- Please select --
-(None)
B(With Back Pressure Check Valve)
6
DIN Rail
-- Please select --
-(None)
D(DIN Rail(Rail Length:Standard))
D0(Without DIN Rail(With Bracket))
D02(2 Stations DIN Rail Length Specified)
D03(3 Stations DIN Rail Length Specified)
D04(4 Stations DIN Rail Length Specified)
D05(5 Stations DIN Rail Length Specified)
D06(6 Stations DIN Rail Length Specified)
D07(7 Stations DIN Rail Length Specified)
D08(8 Stations DIN Rail Length Specified)
D09(9 Stations DIN Rail Length Specified)
D10(10 Stations DIN Rail Length Specified)
D11(11 Stations DIN Rail Length Specified)
D12(12 Stations DIN Rail Length Specified)
D13(13 Stations DIN Rail Length Specified)
D14(14 Stations DIN Rail Length Specified)
D15(15 Stations DIN Rail Length Specified)
D16(16 Stations DIN Rail Length Specified)
D17(17 Stations DIN Rail Length Specified)
D18(18 Stations DIN Rail Length Specified)
D19(19 Stations DIN Rail Length Specified)
D20(20 Stations DIN Rail Length Specified)
D21(21 Stations DIN Rail Length Specified)
D22(22 Stations DIN Rail Length Specified)
D23(23 Stations DIN Rail Length Specified)
D24(24 Stations DIN Rail Length Specified)
7
Special Wiring Specifications
-- Please select --
-(None)
K(Special Wiring Specifications(Except Double Wiring))
8
Name Plate
-- Please select --
-(None)
N(With Name Plate)
9
External Pilot
-- Please select --
-(None)
R(External Pilot)
10
Built-in Silencer
-- Please select --
-(None)
S(With Built-in Silencer)
11
Made To Order
-- Please select --
-(Standard)
X97(Oil-free)
12
-- UnSelected
-- Selected
-- Selection invalid