SS0750-SDQ.jpg
S0700 Series Plug-in Type Stacking Base S Kit (Serial Transmission) EX250 (For Input/Output) Serial Transmission System Manifold
Option configuration
Stations
1
Cylinder Port Size
2
P,R Port Size
3
Kit Type
4
SI Unit Output Polarity
5
Number Of Input Blocks(For I/O Unit Only)
6
Input Block Type(For I/O Unit Only)
7
Input Block Common Specifications(For I/O Unit Only)
8
Back Pressure Check Valve
9
DIN Rail
10
Special Wiring Specifications
11
Name Plate
12
External Pilot
13
Built-in Silencer
14
-- UnSelected -- Selected -- Selection invalid