SS0750-SDA2.jpg
S0700 Series Plug-in Type Stacking Base S Kit (Serial Transmission) EX500 Gateway-type Serial Transmission System Manifold
Option configuration
Valve Stations
1
A,B Port Size
2
P,R Port Size
3
SI Unit(Number Of Outputs,Max.Valve Stations)
4
SI Unit(Output Polarity)
5
Back Pressure Check Valve
6
DIN Rail
7
Special Wiring Specifications
8
Name Plate
9
External Pilot
10
Built-in Silencer
11
-- UnSelected -- Selected -- Selection invalid