SS0750-SD6Q.jpg
S0700 Series 5 Port Solenoid Plug-in Type Stacking Base S Kit (Serial Transmission) EX600 (For Input/Output) Serial Transmission System (Fieldbus System) Manifold
Option configuration
Stations
1
Cylinder Port Size
2
Kit Type
3
End Plate Type
4
SI Unit Output Polarity
5
I/O Unit Stations
6
Back Pressure Check Valve
7
DIN Rail
8
Special Wiring Specifications
9
Name Plate
10
External Pilot
11
Built-in Silencer
12
-- UnSelected -- Selected -- Selection invalid