S070 Series 3 Port Solenoid Valve Base Mounted Manifold Stacking Type Specifications
Option configuration
Reset
Details
Ports
-- Please select --
3(3 Port)
1
Port Size
-- Please select --
M01(SUP/EXH Port(Applicable Tubing):Barb Fittings(Φ6/Φ4);OUT Port(Applicable Tubing):Barb Fittings(Φ3.18/Φ2))
M02(SUP/EXH Port(Applicable Tubing):Barb Fittings(Φ6/Φ4);OUT Port(Applicable Tubing):Barb Fittings(Φ4/Φ2.5))
2
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
3
Electrical Entry
-- Please select --
C(Grommet/Plug Lead)
4
-- UnSelected
-- Selected
-- Selection invalid