S0700 Series 5 Port Solenoid Valve Plug Lead Type Body Ported Manifold Bar Base Individual Wiring:C Kit
Option configuration
Reset
Details
Port Type
-- Please select --
5(5 Port)
1
Piping Type
-- Please select --
2(Body Ported)
2
No. Of Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
3
Individual Wiring
-- Please select --
C(Individual Wiring)
4
Option
-- Please select --
-(None)
R(External Pilot)
5
Thread Type1(P),3/5(R) Port
-- Please select --
-(Rc)
00F(G)
00N(NPT)
00T(NPTF)
6
-- UnSelected
-- Selected
-- Selection invalid