SRP Series Precision Clean Regulator
Option configuration
Reset
Details
Delivery Pressure
-- Please select --
0(0.005 To 0.2 MPa)
1(0.01 To 0.4 MPa)
1
Bore Size
-- Please select --
01(Rc1/8)
F01(G1/8)
M5(M5X0.8)
N01(NPT1/8)
2
Gauge Port Orientation
-- Please select --
-(Standard)
R(R Specification)
3
Made To Order
-- Please select --
-(Standard)
X201(Machined Bleed Port M5 Thread)
X206(With Bleed Port Fittings(Applicable Tube O.D.:Φ4))
4
-- UnSelected
-- Selected
-- Selection invalid