SRH Series Clean Regulator
Option configuration
Reset
Details
Body Size
-- Please select --
3(1/4)
4(3/8)
1
Washing Grade
-- Please select --
0(Grade A)
1(Grade B)
2
Delivery Pressure
-- Please select --
0(0.02 to 0.2MPa)
1(0.05 to 0.7MPa)
3
Relief Mechanism
-- Please select --
0(Non-relief)
1(Relief)
4
Thread Type
-- Please select --
-(Rc)
N(NPT)
5
Bore Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
A2(URJF 1/4(With Metal Gasket Seal Fitting))
A3(URJF 3/8(With Metal Gasket Seal Fitting))
6
Gauge Port Orientation
-- Please select --
-(Standard)
R(R Specification)
7
Made To Order
-- Please select --
-(Standard)
X210(EPDM Seals)
X211(With Relief Port Fittings(Applicable Tube O.D.:Φ4))
X216(Machined Relief Port M5 Thread)
X233(Handle Operation Product With Reduced Torque)
X234(Aluminum Body)
X328A(Pressure auge included (max. display pressure 0.2MPa))
X328B(Pressure auge included (max. display pressure 0.4MPa))
X328C(Pressure auge included (max. display pressure 0.7MPa))
X328D(Pressure auge included (max. display pressure 1.0MPa))
8
-- UnSelected
-- Selected
-- Selection invalid