SRF Series Clean Regulator/Fluororesin Type With Nut
Option configuration
Reset
Details
Body Size
-- Please select --
1(1)
3(3)
5(5)
1
Fitting Type
-- Please select --
1(LQ1)
2(LQ2)
2
Fitting Size (IN Side)
-- Please select --
07(Fitting Size:2)
11(Fitting Size:3)
13(Fitting Size:4)
19(Fitting Size:5)
25(Fitting Size:6)
3
Fitting Size (OUT Side)
-- Please select --
-(Same As IN Side)
07(Applicable Fitting Size:2)
11(Applicable Fitting Size:3)
13(Applicable Fitting Size:4)
19(Applicable Fitting Size:5)
25(Applicable Fitting Size:6)
4
Pilot Port Thread Type
-- Please select --
-(Rc1/8)
N(NPT1/8)
5
Made To Order
-- Please select --
-(Standard)
X401(Rotating The Mounting Hole 90°)
6
-- UnSelected
-- Selected
-- Selection invalid