SRF Series Clean Regulator/Fluororesin Type Tube Extensions
Option configuration
Reset
Details
Body Size
-- Please select --
1(1)
3(3)
5(5)
1
Tubing Size (O.D.)
-- Please select --
07(Tubing Size:1/4")
11(Tubing Size:3/8")
19(Tubing Size:3/4")
2
Pilot Port Thread Type
-- Please select --
-(Rc1/8)
N(NPT1/8)
3
Made To Order
-- Please select --
-(Standard)
X401(Rotating The Mounting Hole 90°)
4
-- UnSelected
-- Selected
-- Selection invalid