SRF Series Clean Regulator/Fluororesin Type Integral Fittings(LQ2)
Option configuration
Reset
Details
Body Size
-- Please select --
1(1)
3(3)
5(5)
1
Applicable Tubing Size(O.D. X I.D.)
-- Please select --
03(Inch Size:1/8"X0.086")
04(Metric Size:4X3)
05(Inch Size:3/16"X1/8")
06(Metric Size:6X4)
07(Inch Size:1/4"X5/32")
08(Metric Size:8X6)
10(Metric Size:10X8)
11(Inch Size:3/8"X1/4")
12(Metric Size:12X10)
13(Inch Size:1/2"X3/8")
19(Metric Size:19X16;Inch Size:3/4"X5/8")
2
Pilot Port Thread Type
-- Please select --
-(Rc1/8)
N(NPT1/8)
3
Made To Order
-- Please select --
-(Standard)
X401(Rotating The Mounting Hole 90°)
4
-- UnSelected
-- Selected
-- Selection invalid