SQ2000 Series 5 Port Solenoid Valve Plug-In Unit Valves
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
A(4-Position Dual 3-Port Valve N.C./N.C.)
B(4-Position Dual 3-Port Valve N.O./N.O.)
C(4-position Dual 3-port Valve N.C./N.O.)
1
Seal
-- Please select --
0(Metal Seal)
1(Rubber Seal)
2
Function
-- Please select --
-(Standard Type 0.4 W)
B(Quick Response Type 0.95W)
BD(Quick Response Type 0.95W,2 Position Double Double Solenoid Specifications)
D(2 Position Double Double Solenoid Specifications)
3
Function:Negative Common
-- Please select --
-(None)
N(Negative Common)
4
Option:External Pilot Specifications
-- Please select --
-(None)
R(External Pilot Specifications)
5
Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
6
Manual Override
-- Please select --
-(Non-locking Push Type (Tool Required))
B(Slotted Locking Type (Tool Required))
D(Slide Locking Type (Manual type))
7
Cylinder Port
-- Please select --
C4(With One-touch Fittings For Φ4,Port Location:Side Ported)
C6(With One-touch Fittings For Φ6,Port Location:Side Ported)
C8(With One-touch Fittings For Φ8,Port Location:Side Ported)
L4(With One-touch Fittings For Φ4,Port Location:Top Ported)
L6(With One-touch Fittings For Φ6,Port Location:Top Ported)
L8(With One-touch Fittings For Φ8,Port Location:Top Ported)
LN3(With One-touch Fittings For Φ5/32",Port Location:Top Ported)
LN7(With One-touch Fittings For Φ1/4",Port Location:Top Ported)
LN9(With One-touch Fittings For Φ5/16",Port Location:Top Ported)
N3(With One-touch Fittings For Φ5/32",Port Location:Side Ported)
N7(With One-touch Fittings For Φ1/4",Port Location:Side Ported)
N9(With One-touch Fittings For Φ5/16",Port Location:Side Ported)
8
Port Plug Mounting Port
-- Please select --
-(None)
A(Port 4A)
B(Port 2B)
9
With/Without Manifold Block
-- Please select --
-(Without Manifold Block)
M(With Manifold Block)
MB(With Manifold Block,Built-In Back Pressure Check Valve)
10
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
11
-- UnSelected
-- Selected
-- Selection invalid