SQ1000 Series 5 Port Solenoid Valve Plug-In Unit Valves
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
A(4-Position Dual 3-Port Valve N.C./N.C.)
B(4-Position Dual 3-Port Valve N.O./N.O.)
C(4-position Dual 3-port Valve N.C./N.O.)
1
Seal
-- Please select --
0(Metal Seal)
1(Rubber Seal)
2
Function
-- Please select --
-(Standard Type 0.4 W)
B(Quick Response Type 0.95W)
BD(Quick Response Type 0.95W,2 Position Double Double Solenoid Specifications)
D(2 Position Double Double Solenoid Specifications)
DK(2 Position Double Double Solenoid Specifications,High Pressure Type 1 MPa,0.95W Applicable To Metal Seal Only)
K(High Pressure Type 1 MPa 0.95W Applicable To Metal Seal Only)
3
Function:Negative Common
-- Please select --
-(None)
N(Negative Common)
4
Option:External Pilot Specifications
-- Please select --
-(None)
R(External Pilot Specifications)
5
Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
6
Manual Override
-- Please select --
-(Non-locking Push Type (Tool Required))
B(Slotted Locking Type (Tool Required))
7
Cylinder Port
-- Please select --
C3(With One-touch Fittings For Φ3.2,Port Location:Side Ported)
C4(With One-touch Fittings For Φ4,Port Location:Side Ported)
C6(With One-touch Fittings For Φ6,Port Location:Side Ported)
L3(With One-touch Fittings For Φ3.2,Port Location:Top Ported)
L4(With One-touch Fittings For Φ4,Port Location:Top Ported)
L5(M5 Thread,Port Location:Top Ported)
L6(With One-touch Fittings For Φ6,Port Location:Top Ported)
LN1(With One-touch Fittings For Φ1/8",Port Location:Top Ported)
LN3(With One-touch Fittings For Φ5/32",Port Location:Top Ported)
LN7(With One-touch Fittings For Φ1/4",Port Location:Top Ported)
M5(M5 Thread,Port Location:Side Ported)
N1(With One-touch Fittings For Φ1/8",Port Location:Side Ported)
N3(With One-touch Fittings For Φ5/32",Port Location:Side Ported)
N7(With One-touch Fittings For Φ1/4",Port Location:Side Ported)
8
Port Plug Mounting Port
-- Please select --
-(None)
A(Port 4A)
B(Port 2B)
9
With/Without Manifold Block
-- Please select --
-(Without Manifold Block)
M(With Manifold Block)
MB(With Manifold Block,Built-In Back Pressure Check Valve)
10
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
11
-- UnSelected
-- Selected
-- Selection invalid