SJ3A6 Series Plug-in Cable Type Vacuum Release Valve With Restrictor Solenoid Valves(3 Position 3 Port With Restrictor)
Option configuration
Reset
Details
Coil Specifications
-- Please select --
-(Standard)
T(With Power Saving Circuit(Continuous Duty Type))
1
Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
2
Common Specifications
-- Please select --
-(Positive Common)
N(Negative Common)
3
Connector Entry
-- Please select --
F(Dedicated For Centralized Wiring,Cable Type)
4
Light/Surge Voltage Suppressor
-- Please select --
Z(With Light/Surge Voltage Suppressor)
5
Manual Override
-- Please select --
-(Non-locking Push Type)
D(Push-turn Locking Slotted Type)
6
Needle Operation
-- Please select --
-(Manual)
D(Slotted Locking Type)
7
PS Port For Detection
-- Please select --
-(M5X0.8)
P(With Plug(M-5P))
8
-- UnSelected
-- Selected
-- Selection invalid