SJ3A6 Series Plug-in Connector Type Vacuum Release Valve With Restrictor Solenoid Valves(3 Position 3 Port With Restrictor) With Switch
Option configuration
Reset
Details
Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
1
Common Specifications
-- Please select --
-(Positive Common)
N(Negative Common)
2
Connector Entry
-- Please select --
C(Dedicated For Centralized Wiring)
M(Individual Wiring, With Lead Wire Length 300 mm)
MN(Individual Wiring, Without Lead Wire(With Connector,Socket))
MO(Individual Wiring, Without Connector)
3
Light/Surge Voltage Suppressor
-- Please select --
U(With Light/Surge Voltage Suppressor(Non-polar Type))
Z(With Light/Surge Voltage Suppressor(Polar Type))
4
With Switch
-- Please select --
J(With Switch)
5
Manual Override
-- Please select --
-(Non-locking Push Type)
D(Push-turn Locking Slotted Type)
6
Needle Operation
-- Please select --
-(Manual)
D(Slotted Locking Type)
7
PS Port For Detection
-- Please select --
-(M5X0.8)
P(With Plug(M-5P))
8
-- UnSelected
-- Selected
-- Selection invalid