Connector Assembly (For Junction Common) For VV100 Series
Option configuration
Reset
Details
Common Specifications
-- Please select --
46(For Positive Common)
47(For Negative Common)
1
Number of Solenoids
-- Please select --
D(2 pcs. (Double Solenoid))
S(1 pc. (Single Solenoid))
2
Lead Wire Length
-- Please select --
-(300 mm)
6(600 mm)
10(1000 mm)
15(1500 mm)
20(2000 mm)
25(2500 mm)
30(3000 mm)
50(5000 mm)
3
-- UnSelected
-- Selected
-- Selection invalid