Connector Block Assembly For SJ2000/3000 Series
Option configuration
Reset
Details
Connector Type
-- Please select --
7(For D-sub Connector Series SJ3000)
8(For Flat Ribbon Cable 26 Pins Series SJ3000)
9(For Flat Ribbon Cable 20 Pins Series SJ3000)
10(For Flat Ribbon Cable 10 Pins Series SJ3000)
11(For D-sub Connector Series SJ2000)
12(For Flat Ribbon Cable 26 Pins Series SJ2000)
13(For Flat Ribbon Cable 20 Pins Series SJ2000)
14(For Flat Ribbon Cable 10 Pins Series SJ2000)
1
Locking Bracket
-- Please select --
-(Metric Size Thread)
U(Unified Thread)
2
Connector Entry Direction
-- Please select --
1(Upward)
2(Lateral)
3
Wiring
-- Please select --
-(All Double Wiring)
S(All Single Wiring)
4
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
5
-- UnSelected
-- Selected
-- Selection invalid