SJ-60.jpg
SJ1000/2000/3000 Series Plug-in Connector Type D-sub Connector/Flat Ribbon Cable/PC Wiring Solenoid Valves Standard
Option configuration
Series
1
Type Of Actuation
2
Flow Type
3
Pilot Specifications
4
Back Pressure Check Valve
5
Coil Specifications
6
Rated Voltage
7
Common Specifications
8
Connector Entry
9
Light/Surge Voltage Suppressor
10
Manual Override
11
A,B Port Size
12
Single Solenoid Wiring Spec.
13
Control Type
14
Made To Order
15
-- UnSelected -- Selected -- Selection invalid