SGHA Series Coolant Valve 3-Port Type Air Operated
Option configuration
Reset
Details
Series
-- Please select --
1(SGH100)
2(SGH200)
3(SGH300)
4(SGH400)
1
Valve Type
-- Please select --
0(3-Port)
3(3-Port Dual Pressure Type)
2
Seal Material
-- Please select --
A(NBR)
B(FKM)
3
Pressure Range
-- Please select --
30(Pressure Range 0 to 3 MPa)
70(Pressure Range 0 to 7 MPa)
4
Thread Type
-- Please select --
-(Rc)
T(NPTF)
G(G(ISO1179-1))
N(NPT)
5
Bore Size
-- Please select --
10(3/8)
15(1/2)
20(3/4)
25(1)
6
Bracket
-- Please select --
-(Without Bracket)
B1(Bracket on the left side)
B2(Bracket on the right side)
7
-- UnSelected
-- Selected
-- Selection invalid