SGH Series Coolant Valve 2-Port Type External Pilot Solenoid
Option configuration
Reset
Details
Series
-- Please select --
1(SGH100)
2(SGH200)
3(SGH300)
4(SGH400)
1
Valve Type
-- Please select --
1(N.C.)
2(N.O.)
2
Seal Material
-- Please select --
A(NBR)
B(FKM)
3
Pressure Range
-- Please select --
70(Pressure Range 0 to 7 MPa)
100(Pressure Range 0 to 10 MPa)
140(Pressure Range 0 to 14 MPa)
4
Thread Type
-- Please select --
-(Rc)
T(NPTF)
G(G(ISO1179-1))
N(NPT)
5
Bore Size
-- Please select --
10(3/8)
15(1/2)
20(3/4)
25(1)
6
Pilot Valve
-- Please select --
H(VO307)
Y(V116)
7
Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC[115 VAC] 50/60 Hz)
4(220 VAC[230 VAC] 50/60Hz)
5(24 VDC)
6(12 VDC)
8
Electrical Entry
-- Please select --
D(DIN Terminal)
DO(DIN Terminal Without Connector)
T(Conduit Terminal)
V(M12 Connector(5-pin Type))
W(M12 Connector(4-pin Type))
9
Light/Surge Voltage Suppressor
-- Please select --
-(None)
S(With Surge Voltage Suppressor(Non-polar Type))
Z(With Light/Surge Voltage Suppressor(Non-polar Type))
10
Manual Override
-- Please select --
-(Push-turn Locking Type)
D(Push-turn Locking Slotted Type)
11
Bracket
-- Please select --
-(Without Bracket)
B1(Bracket on the left side)
B2(Bracket on the right side)
12
Connector Entry Direction
-- Please select --
-(None)
A(1 Port Side)
B(Left Side Mounting)
C(Right Side Mounting)
13
-- UnSelected
-- Selected
-- Selection invalid