SGCA Series Coolant Valve Air Operated
Option configuration
Reset
Details
Series
-- Please select --
2(SGC200)
3(SGC300)
4(SGC400)
5(SGC500)
6(SGC600)
7(SGC700)
1
Valve Type
-- Please select --
1(N.C.)
2(N.O.)
2
Seal Material
-- Please select --
A(NBR)
B(FKM)
3
Pressure Range
-- Please select --
05(Pressure range 0 to 0.5 MPa)
10(Pressure range 0 to 1 MPa)
16(Pressure range 0 to 1.6 MPa)
4
Thread Type
-- Please select --
-(Rc)
T(NPTF)
G(G)
N(NPT)
5
Port Size
-- Please select --
10(3/8)
15(1/2)
20(3/4)
25(1)
32(1 1/4)
40(1 1/2)
50(2)
6
Bracket Mounting Position
-- Please select --
-(Without Bracket)
B1(Bracket on the left side)
B2(Bracket on the right side)
7
Auto switch(For Verifying Whether The Valve Is Open/Closed)
-- Please select --
-(Without auto switch (without magnet))
A(M9N Solid State, Grommet, LED, 3 Wire (NPN), In-line, Direct Mounting)
B(M9P Solid State, Grommet, LED, 3 Wire (PNP), In-line, Direct Mounting)
C(M9B Solid State, Grommet, LED, 2 Wire, In-line, Direct Mounting)
E(M9NA Solid State, Grommet, LED, 3 Wire (NPN), In-line, Direct Mounting)
F(M9PA Solid State, Grommet, LED, 3 Wire (PNP), In-line, Direct Mounting)
G(M9BA Solid State, Grommet, LED, 2 Wire, In-line, Direct Mounting)
M(Without Auto Switch (With Built-in Magnet))
8
Lead Wire Length
-- Please select --
-(0.5 m)
Z(5 m)
L(3 m)
M(1 m)
9
Number Of Auto Switches
-- Please select --
-(2 pcs. Or None)
S(1 pc.)
10
-- UnSelected
-- Selected
-- Selection invalid