SGCA.jpg
SGCA Series Coolant Valve Air Operated
Option configuration
Series
1
Valve Type
2
Seal Material
3
Pressure Range
4
Thread Type
5
Port Size
6
Bracket Mounting Position
7
Auto switch(For Verifying Whether The Valve Is Open/Closed)
8
Lead Wire Length
9
Number Of Auto Switches
10
-- UnSelected -- Selected -- Selection invalid