SGC.jpg
SGC Series Coolant Valve External Pilot Solenoid
Option configuration
Series
1
Valve Type
2
Seal Material
3
Pressure Range
4
Thread Type
5
Port Size
6
Pilot Valve
7
Rated Voltage
8
Electrical Entry
9
Light/Surge Voltage Suppressor
10
Manual Override
11
Bracket Mounting Position
12
Auto switch(For Verifying Whether The Valve Is Open/Closed)
13
Lead Wire Length
14
Number Of Auto Switches
15
Made To Order
16
-- UnSelected -- Selected -- Selection invalid